UWS-5/10-Q48P-C

5V, 10A, Single Output Isolated 1/16 Brick DC/DC Converter, 18-75V Input Range, Positive Polarity, Through-Hole
UWS-5/10-Q48P-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.30 x 0.90 x 0.36
Dimensions (mm) 33.02 x 22.9 x 9.14
Efficiency (%) 91
Form Factor 1/16 Brick
Mounting Type Through Hole
Output Current (A) 10
Input Current (mA) 30/1114
Isolation (Vdc) 2250
Line Regulation Max (%) 0.13
Load Regulation Max (%) 0.13
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 130
RoHS 6 Yes
Series Headline Sixteenth-brick DOSA-Compatible, Wide Input Isolated DC/DCConverters
Series Description The UWS series offers high output current (up to 15 Amps) in an industry standard “sixteenth brick” package requiring no heat sink for most applications. The UWS series delivers fixed DC output voltages up to 50 Watts (5V @ 10A) for printed circuit board mounting. Wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for telecom applications.
Total Output Power (W) 50
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.30 x 0.90 x 0.36
Dimensions (mm)
33.02 x 22.9 x 9.14
Efficiency (%)
91
Form Factor
1/16 Brick
Mounting Type
Through Hole
Output Current (A)
10
Input Current (mA)
30/1114
Isolation (Vdc)
2250
Line Regulation Max (%)
0.13
Load Regulation Max (%)
0.13
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
130
RoHS 6
Yes
Series Headline
Sixteenth-brick DOSA-Compatible, Wide Input Isolated DC/DCConverters
Series Description
The UWS series offers high output current (up to 15 Amps) in an industry standard “sixteenth brick” package requiring no heat sink for most applications. The UWS series delivers fixed DC output voltages up to 50 Watts (5V @ 10A) for printed circuit board mounting. Wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for telecom applications.
Total Output Power (W)
50
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48