UWR-5/1800-D48A-C

Not Recommended for new design
UWR-5/1800-D48A-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.375
Dimensions (mm) 25.4 x 50.8 x 9.525
Efficiency (%) 83
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 1.8
Input Current (mA) 10/193
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 60
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline Single Output, High Reliability, 2" x 1", 6-10 Watt, DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 9
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.375
Dimensions (mm)
25.4 x 50.8 x 9.525
Efficiency (%)
83
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
1.8
Input Current (mA)
10/193
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 60
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
Single Output, High Reliability, 2" x 1", 6-10 Watt, DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
9
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48