UWR-3.3/8-D12A-C

26 Watt, 3.3V Single Output Isolated DC/DC Converter, 10-18V Input Range
UWR-3.3/8-D12A-C
Input Voltage Range (V) 10 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 2 x 0.45
Dimensions (mm) 50.8 x 50.8 x 11.43
Efficiency (%) 87.5
Form Factor 2 x 2
Mounting Type Through Hole
Output Current (A) 8
Input Current (mA) 145/2510
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 50
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline Single Output, High-Density, 3.3VOUT and 5 VOUT, 26-40 Watt, DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 26
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
2 x 2 x 0.45
Dimensions (mm)
50.8 x 50.8 x 11.43
Efficiency (%)
87.5
Form Factor
2 x 2
Mounting Type
Through Hole
Output Current (A)
8
Input Current (mA)
145/2510
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 50
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
Single Output, High-Density, 3.3VOUT and 5 VOUT, 26-40 Watt, DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
26
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
12