UWR-3.3/4250-D48A-C

14 Watt, 3.3V Single Output Isolated DC/DC Converter, 36 - 75V Input Range
UWR-3.3/4250-D48A-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.49
Dimensions (mm) 25.4 x 50.8 x 12.45
Efficiency (%) 87
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 4.25
Input Current (mA) 35/336
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 65
Ripple and Noise (mV pk-pk) 85
RoHS 6 Yes
Series Headline Single Output, High-Density, 6 Amp/15 Watt DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 14
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.49
Dimensions (mm)
25.4 x 50.8 x 12.45
Efficiency (%)
87
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
4.25
Input Current (mA)
35/336
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 65
Ripple and Noise (mV pk-pk)
85
RoHS 6
Yes
Series Headline
Single Output, High-Density, 6 Amp/15 Watt DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
14
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48