UWR-15/1300-D48A-C

Not Recommended for new design
UWR-15/1300-D48A-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 2 x 0.45
Dimensions (mm) 50.8 x 50.8 x 11.43
Efficiency (%) 86
Form Factor 2 x 2
Mounting Type Through Hole
Output Current (A) 1.3
Input Current (mA) 10/484
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 50
Ripple and Noise (mV pk-pk) 75
RoHS 3, 2015/863 Yes
Series Headline Single Output, High Reliability, 2" x 2", 14-20 Watt, DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 20
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2 x 2 x 0.45
Dimensions (mm)
50.8 x 50.8 x 11.43
Efficiency (%)
86
Form Factor
2 x 2
Mounting Type
Through Hole
Output Current (A)
1.3
Input Current (mA)
10/484
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 50
Ripple and Noise (mV pk-pk)
75
RoHS 3, 2015/863
Yes
Series Headline
Single Output, High Reliability, 2" x 2", 14-20 Watt, DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
20
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
48