UWR-12/665-D5A-C

Not Recommended for new design
UWR-12/665-D5A-C
Input Voltage Range (V) 4.7 to 7.25
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.375
Dimensions (mm) 25.4 x 50.8 x 9.5
Efficiency (%) 78
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 0.75
Input Current (mA) 25/2046
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 65
RoHS 3, 2015/863 Yes
Series Headline Single Output, High Reliability, 2" x 1", 6-10 Watt, DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 9
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.7 to 7.25
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.375
Dimensions (mm)
25.4 x 50.8 x 9.5
Efficiency (%)
78
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
0.75
Input Current (mA)
25/2046
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 65
RoHS 3, 2015/863
Yes
Series Headline
Single Output, High Reliability, 2" x 1", 6-10 Watt, DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
9
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
5