UWR-12/1650-D12A-C

Not Recommended for new design
UWR-12/1650-D12A-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 2 x 0.45
Dimensions (mm) 50.8 x 50.8 x 11.43
Efficiency (%) 84
Form Factor 2 x 2
Mounting Type Through Hole
Output Current (A) 1.65
Input Current (mA) 15/982
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 60
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline Single Output, High Reliability, 2" x 2", 14-20 Watt, DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 20
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2 x 2 x 0.45
Dimensions (mm)
50.8 x 50.8 x 11.43
Efficiency (%)
84
Form Factor
2 x 2
Mounting Type
Through Hole
Output Current (A)
1.65
Input Current (mA)
15/982
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 60
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
Single Output, High Reliability, 2" x 2", 14-20 Watt, DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
20
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24