UWR-12/1250-D24A-C

15 Watt, 12V Single Output Isolated DC/DC Converter, 18 - 36V Input Range
UWR-12/1250-D24A-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.49
Dimensions (mm) 25.4 x 50.8 x 12.45
Efficiency (%) 87
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 1.25
Input Current (mA) 45/718
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 60
Quality All models are certified to IEC950, UL1950 and EN60950 safety requirements. D48 models (36-75V inputs) are CE marked.
Ripple and Noise (mV pk-pk) 85
RoHS 3, 2015/863 Yes
Series Headline Single Output, High-Density, 6 Amp/15 Watt DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 15
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.49
Dimensions (mm)
25.4 x 50.8 x 12.45
Efficiency (%)
87
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
1.25
Input Current (mA)
45/718
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 60
Quality
All models are certified to IEC950, UL1950 and EN60950 safety requirements. D48 models (36-75V inputs) are CE marked.
Ripple and Noise (mV pk-pk)
85
RoHS 3, 2015/863
Yes
Series Headline
Single Output, High-Density, 6 Amp/15 Watt DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
15
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24