UWQ-12/17-Q48NTB-C

12V, 17A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-75V Input Range, Negative Logic, Trim & Sense, Baseplate, Through-Hole
UWQ-12/17-Q48NTB-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.3 x 0.5
Dimensions (mm) 36.8 x 58.4 x 12.7
Efficiency (%) 92
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 17
Input Current (mA) 80/4620
Isolation (Vdc) 2250
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.3
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Quarter-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The UWQ-T series offers high output current (up to 17 Amps) in an industry standard quarter brick package requiring no heat sink for most applications. The UWQ series delivers fixed DC output voltages up to 204 Watts (12V @17A) for printed circuit board mounting. Wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 204
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.45 x 2.3 x 0.5
Dimensions (mm)
36.8 x 58.4 x 12.7
Efficiency (%)
92
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
17
Input Current (mA)
80/4620
Isolation (Vdc)
2250
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.3
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Quarter-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description
The UWQ-T series offers high output current (up to 17 Amps) in an industry standard quarter brick package requiring no heat sink for most applications. The UWQ series delivers fixed DC output voltages up to 204 Watts (12V @17A) for printed circuit board mounting. Wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
204
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48