UWE-5/24-Q12PB-C

5Vout @ 24A, 9-36Vin, Positive logic, Baseplate

UWE-5/24-Q12PB-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.52
Dimensions (mm) 58.4 x 22.9 x 13.2
Efficiency (%) 92
Form Factor 1/8 Brick
Mounting Type Horizontal Mount Through Hole
Package Style Horizontal TH
Output Current (A) 24
Input Current (mA) 250/14960
Isolation (Vdc) 2250
Line Regulation Max (%) 0.4
Load Regulation Max (%) 0.4
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Eighth-Brick DOSA-Compatible
Series Description

Wide Input, Isolated, DOSA compliant, DC-DC converters

Total Output Power (W) 120
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.52
Dimensions (mm)
58.4 x 22.9 x 13.2
Efficiency (%)
92
Form Factor
1/8 Brick
Mounting Type
Horizontal Mount Through Hole
Package Style
Horizontal TH
Output Current (A)
24
Input Current (mA)
250/14960
Isolation (Vdc)
2250
Line Regulation Max (%)
0.4
Load Regulation Max (%)
0.4
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Eighth-Brick DOSA-Compatible
Series Description

Wide Input, Isolated, DOSA compliant, DC-DC converters

Total Output Power (W)
120
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
12