Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 120W
Vin(V) 9V to 36V
Vin(V)typ 12V
Vout(V) 24V
Vout(V)typ 24V
LineRegulation (%) 0.4%
LoadRegulation (%) 0.4%
Isolation Voltage (V) 2250V
Efficiency (%) 92%
Size(mm)W 58.4mm
Size(mm)L 22.9mm
Size(mm)T 10.2mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 5A
Form 1/8 Brick
Package DIP
Productseries UWE
Product Series Features Eighth-Brick DOSA-Compatible
Safety Approval UL/IEC/EN60950-1 safety approvals
Brand Murata Power Solutions

Murata Icon X Features

24Vout @ 5A, 9-36Vin, Positive logic, Open-frame

Download a PDF file of this page

Details