UWE-12/6-Q12N-C

12V, 6A, Single Output Isolated 1/8 Brick DC/DC Converter, 9-36V Input Range, Negative polarity
UWE-12/6-Q12N-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.90 x 2.30 x 0.38
Dimensions (mm) 22.9 x 58.4 x 9.7
Efficiency (%) 91.5
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 6
Input Current (mA) 200/6560
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
Quality These devices are designed to meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk) 120
RoHS 3, 2015/863 Yes
Series Headline Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The UWE-Q12 series offers high output current (up to 6 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UWE series delivers fixed DC output voltages up to 72 Watts (12V @ 6A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 72
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.90 x 2.30 x 0.38
Dimensions (mm)
22.9 x 58.4 x 9.7
Efficiency (%)
91.5
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
6
Input Current (mA)
200/6560
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 85
Quality
These devices are designed to meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk)
120
RoHS 3, 2015/863
Yes
Series Headline
Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description
The UWE-Q12 series offers high output current (up to 6 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UWE series delivers fixed DC output voltages up to 72 Watts (12V @ 6A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W)
72
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12