UWE-12/10-Q12NB-C

12V, 10A, Single Output Isolated 1/8 Brick DC/DC Converter, 9-36V Input Range, Negative Logic, Baseplate, Through-Hole
UWE-12/10-Q12NB-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.5
Dimensions (mm) 58.42 x 22.86 x 12.7
Efficiency (%) 91.3
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 10
Input Current (mA) 260/10950
Isolation (Vdc) 2250
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.075
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 115
RoHS 6 Yes
Series Headline Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The UWE-Q12 series offers high output current (up to 10 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UWE series delivers fixed DC output voltages up to 120 Watts (12V @ 10A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 120
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.5
Dimensions (mm)
58.42 x 22.86 x 12.7
Efficiency (%)
91.3
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
10
Input Current (mA)
260/10950
Isolation (Vdc)
2250
Line Regulation Max (%)
0.15
Load Regulation Max (%)
0.075
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
115
RoHS 6
Yes
Series Headline
Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description
The UWE-Q12 series offers high output current (up to 10 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UWE series delivers fixed DC output voltages up to 120 Watts (12V @ 10A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W)
120
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12