UVQ-15/7-D24P-C

15V, 7A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-36V Input Range, Positive Polarity, Through-Hole
UVQ-15/7-D24P-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.3 x 0.42
Dimensions (mm) 36.8 x 58.4 x 10.7
Efficiency (%) 90.3
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 7
Input Current (mA) 103/4850
Isolation (Vdc) 2000
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description The UVQ series offers high output current (up to 35 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UVQ series delivers fixed DC output voltages up to 105 Watts (15V @ 7A) for printed circuit board mounting. Wide range inputs of 18 to 36 Volts DC (24 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 105
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.45 x 2.3 x 0.42
Dimensions (mm)
36.8 x 58.4 x 10.7
Efficiency (%)
90.3
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
7
Input Current (mA)
103/4850
Isolation (Vdc)
2000
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description
The UVQ series offers high output current (up to 35 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UVQ series delivers fixed DC output voltages up to 105 Watts (15V @ 7A) for printed circuit board mounting. Wide range inputs of 18 to 36 Volts DC (24 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W)
105
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
24