UST-5/500-D12-C

Not Recommended for new design
UST-5/500-D12-C
Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 0.8 x 1.25 x 0.45
Dimensions (mm) 20.32 x 31.75 x 11.43
Efficiency (%) 74
Form Factor DIP
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.5
Input Current (mA) 25/278
Isolation (Vdc) 1000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 75
Quality All models are certified to UL1950, CSA 22.2 No. 950 and IEC950.
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline Single Output, 3Watt Isolated DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 2.5
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
0.8 x 1.25 x 0.45
Dimensions (mm)
20.32 x 31.75 x 11.43
Efficiency (%)
74
Form Factor
DIP
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.5
Input Current (mA)
25/278
Isolation (Vdc)
1000
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 75
Quality
All models are certified to UL1950, CSA 22.2 No. 950 and IEC950.
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
Single Output, 3Watt Isolated DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
2.5
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
12