UQQ-3.3/25-Q48P-C

3.3V 25A, Single Output Isolated DC/DC Converter, 18-75 Input Range, Positive polarity
UQQ-3.3/25-Q48P-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.22 x 0.43
Dimensions (mm) 36.9 x 56.4 x 10.9
Efficiency (%) 88.5
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 25
Input Current (mA) 80/1942
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 82.5 Watts (3.3V @ 25A) for printed circuit board mounting. Wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for telecom applications.
Total Output Power (W) 82.5
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.45 x 2.22 x 0.43
Dimensions (mm)
36.9 x 56.4 x 10.9
Efficiency (%)
88.5
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
25
Input Current (mA)
80/1942
Isolation (Vdc)
2250
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description
The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 82.5 Watts (3.3V @ 25A) for printed circuit board mounting. Wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for telecom applications.
Total Output Power (W)
82.5
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48