UQQ-24/4-Q12NB-C

24V 4A, Single Output Isolated DC/DC Converter, 9-36 Input Range, Negative polarity, Baseplate installed
UQQ-24/4-Q12NB-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.22 x 0.5
Dimensions (mm) 36.9 x 56.4 x 12.7
Efficiency (%) 89
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 4
Input Current (mA) 120/8990
Isolation (Vdc) 2000
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 125
RoHS 6 Yes
Series Headline Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 96 Watts (24V @ 4A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 96
Output Voltage 1 (V) 24V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.45 x 2.22 x 0.5
Dimensions (mm)
36.9 x 56.4 x 12.7
Efficiency (%)
89
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
4
Input Current (mA)
120/8990
Isolation (Vdc)
2000
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
125
RoHS 6
Yes
Series Headline
Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description
The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 96 Watts (24V @ 4A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W)
96
Output Voltage 1 (V)
24V
Input Voltage Nominal (V)
12