ULS-6.5/15-D48NM-C

98 Watt, 6.5V Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Input Range, Negative Logic, SMT
ULS-6.5/15-D48NM-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.3 x 0.89 x 0.4
Dimensions (mm) 33 x 22.9 x 10.2
Efficiency (%) 93
Form Factor 1/16 Brick
Mounting Type Surface Mount
Package Style SMT
Output Current (A) 15
Input Current (mA) 41/2180
Isolation (Vdc) 2250
Line Regulation Max (%) 0.125
Load Regulation Max (%) 0.125
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated, High Density, Sixteenth-Brick
Series Description The ULS-6.5/15-D48N-C is a 98 Watt, 6.5V out, isolated 1/16 brick DC-DC converter with a 36-75V Input Voltage Range, Negative Logic On/Off control and in a through-hole open-frame package.
Total Output Power (W) 98
Output Voltage 1 (V) 6.5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.3 x 0.89 x 0.4
Dimensions (mm)
33 x 22.9 x 10.2
Efficiency (%)
93
Form Factor
1/16 Brick
Mounting Type
Surface Mount
Package Style
SMT
Output Current (A)
15
Input Current (mA)
41/2180
Isolation (Vdc)
2250
Line Regulation Max (%)
0.125
Load Regulation Max (%)
0.125
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated, High Density, Sixteenth-Brick
Series Description
The ULS-6.5/15-D48N-C is a 98 Watt, 6.5V out, isolated 1/16 brick DC-DC converter with a 36-75V Input Voltage Range, Negative Logic On/Off control and in a through-hole open-frame package.
Total Output Power (W)
98
Output Voltage 1 (V)
6.5V
Input Voltage Nominal (V)
48