Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 60W
Vin(V) 36V to 75V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) 0.125%
LoadRegulation (%) 0.25%
Isolation Voltage (V) 2250V
Efficiency (%) 91%
Size(mm)W 33.0mm
Size(mm)L 22.9mm
Size(mm)T 10.2mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 5A
Form 1/16 Brick
Package DIP
Productseries ULS
Product Series Features Sixteenth-brick DOSA-Compatible, Isolated DC-DC Converters
Safety Approval UL/IEC/EN60950 safety approvals.
Brand Murata Power Solutions

Murata Icon X Features

12V, 5A, Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Input Range, Negative Polarity, Conformal coating, Through-Hole

Download a PDF file of this page

Details