ULS-12/2.5-D48P-C

12V, 2.5A, Single Output Isolated 1/16 Brick DC/DC Converter, 36-75V Input Range, Positive Polarity, Through-Hole
ULS-12/2.5-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.30 x 0.90 x 0.36
Dimensions (mm) 33.02 x 22.86 x 9.144
Efficiency (%) 87.7
Form Factor 1/16 Brick
Mounting Type Through Hole
Output Current (A) 2.5
Input Current (mA) 25/7100
Isolation (Vdc) 2250
Line Regulation Max (%) 0.13
Load Regulation Max (%) 0.13
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline Sixteenth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description The ULS 30W series offers high output current (up to 8 Amps) in an industry standard “sixteenth brick” package requiring no heat sink for most applications. The ULS 30W series delivers fixed DC output voltages up to 30 Watts (12V @ 2.5A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 30
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.30 x 0.90 x 0.36
Dimensions (mm)
33.02 x 22.86 x 9.144
Efficiency (%)
87.7
Form Factor
1/16 Brick
Mounting Type
Through Hole
Output Current (A)
2.5
Input Current (mA)
25/7100
Isolation (Vdc)
2250
Line Regulation Max (%)
0.13
Load Regulation Max (%)
0.13
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
Sixteenth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description
The ULS 30W series offers high output current (up to 8 Amps) in an industry standard “sixteenth brick” package requiring no heat sink for most applications. The ULS 30W series delivers fixed DC output voltages up to 30 Watts (12V @ 2.5A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
30
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48