ULE-48/1.25-D48P-C

60 Watt, 48V Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input Range, Positive Logic, Through-hole.
ULE-48/1.25-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.448
Dimensions (mm) 58.4 x 22.9 x 11.38
Efficiency (%) 92.5
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 1.25
Input Current (mA) 75/1350
Isolation (Vdc) 2250
Line Regulation Max (%) 0.175
Load Regulation Max (%) 3.2
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 750
RoHS 6 Yes
Series Headline Eighth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description The ULE Series "Eighth-Brick" DC/DC Converters are high-current isolated power converters designed for use in high-density system boards.
Total Output Power (W) 60
Output Voltage 1 (V) 48V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.448
Dimensions (mm)
58.4 x 22.9 x 11.38
Efficiency (%)
92.5
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
1.25
Input Current (mA)
75/1350
Isolation (Vdc)
2250
Line Regulation Max (%)
0.175
Load Regulation Max (%)
3.2
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
750
RoHS 6
Yes
Series Headline
Eighth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description
The ULE Series "Eighth-Brick" DC/DC Converters are high-current isolated power converters designed for use in high-density system boards.
Total Output Power (W)
60
Output Voltage 1 (V)
48V
Input Voltage Nominal (V)
48