ULE-3.3/20-D24N-C

66 Watt, 3.3V Single Output Isolated 1/8 Brick DC/DC Converter, 18-36V Input Range, Negative Logic, Through-hole.
ULE-3.3/20-D24N-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.381
Dimensions (mm) 58.4 x 22.9 x 9.68
Efficiency (%) 89
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 20
Input Current (mA) 60/3090
Isolation (Vdc) 2000
Line Regulation Max (%) 0.05
Load Regulation Max (%) 0.05
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline Eighth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description The ULE Series "Eighth-Brick" DC/DC Converters are high-current isolated power converters designed for use in high-density system boards.
Total Output Power (W) 66
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.381
Dimensions (mm)
58.4 x 22.9 x 9.68
Efficiency (%)
89
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
20
Input Current (mA)
60/3090
Isolation (Vdc)
2000
Line Regulation Max (%)
0.05
Load Regulation Max (%)
0.05
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
80
RoHS 6
Yes
Series Headline
Eighth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description
The ULE Series "Eighth-Brick" DC/DC Converters are high-current isolated power converters designed for use in high-density system boards.
Total Output Power (W)
66
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
24