UHE-15/2000-Q12N-C

30 Watt, 15V Single Output Isolated DC/DC Converter, 9-36V Input Range, 1.6 x 2 with Standard 2 x 2 Pinout, Negative Polarity
UHE-15/2000-Q12N-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.6 x 2 x 0.4
Dimensions (mm) 40.64 x 50.8 x 10.16
Efficiency (%) 92
Form Factor 2 x 1.6
Mounting Type Through Hole
Output Current (A) 2
Input Current (mA) 35/700
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 70
RoHS 6 Yes
Series Headline Single Output Isolated 30-Watt DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 30
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.6 x 2 x 0.4
Dimensions (mm)
40.64 x 50.8 x 10.16
Efficiency (%)
92
Form Factor
2 x 1.6
Mounting Type
Through Hole
Output Current (A)
2
Input Current (mA)
35/700
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
70
RoHS 6
Yes
Series Headline
Single Output Isolated 30-Watt DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
30
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
24