UHE-12/2500-D12-C

30 Watt, 12V Single Output Isolated DC/DC Converter, 9-18V Input Range, 1.6 x 2 with Standard 2 x 2 Pinout
UHE-12/2500-D12-C
Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 1.6 x 2 x 0.4
Dimensions (mm) 40.64 x 50.8 x 10.16
Efficiency (%) 89
Form Factor 2 x 1.6
Mounting Type Through Hole
Output Current (A) 2.5
Input Current (mA) 90/2920
Isolation (Vdc) 1500
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.3
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 65
RoHS 3, 2015/863 Yes
Series Headline Single Output Isolated 30-Watt DC/DC Converters
Series Description The UHE series offers high output current (up to 7.5 Amps) in an industry standard 1.6"x2” modular package requiring no heat sink for most applications. The UHE series delivers fixed DC output voltage up to 30 Watts for printed circuit board mounting. Wide range inputs of 9 to 18 Volts (12 Volts nominal) 18-36 Volts (24 Volts nominal) or 36-75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 30
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
1.6 x 2 x 0.4
Dimensions (mm)
40.64 x 50.8 x 10.16
Efficiency (%)
89
Form Factor
2 x 1.6
Mounting Type
Through Hole
Output Current (A)
2.5
Input Current (mA)
90/2920
Isolation (Vdc)
1500
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.3
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
65
RoHS 3, 2015/863
Yes
Series Headline
Single Output Isolated 30-Watt DC/DC Converters
Series Description
The UHE series offers high output current (up to 7.5 Amps) in an industry standard 1.6"x2” modular package requiring no heat sink for most applications. The UHE series delivers fixed DC output voltage up to 30 Watts for printed circuit board mounting. Wide range inputs of 9 to 18 Volts (12 Volts nominal) 18-36 Volts (24 Volts nominal) or 36-75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
30
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12