UEI30-033-Q12N-C

30 Watt, 3.3V, Single Output Isolated DC/DC Converter, Wide 9-36V Input Range, 1 x 2 package, Negative Polarity
UEI30-033-Q12N-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.92 x 1.92 x 0.35
Dimensions (mm) 23.4 x 48.8 x 8.9
Efficiency (%) 89
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 9
Input Current (mA) 130/1390
Isolation (Vdc) 2000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline 30W Isolated Wide-Range DC/DC Converters
Series Description Featuring a full 30 Watt output in 1.8 square inches of board area, the UEI series isolated DC/DC converter family offers efficient regulated DC power for printed circuit board mounting.
Total Output Power (W) 29.7
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.92 x 1.92 x 0.35
Dimensions (mm)
23.4 x 48.8 x 8.9
Efficiency (%)
89
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
9
Input Current (mA)
130/1390
Isolation (Vdc)
2000
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk)
25
RoHS 6
Yes
Series Headline
30W Isolated Wide-Range DC/DC Converters
Series Description
Featuring a full 30 Watt output in 1.8 square inches of board area, the UEI series isolated DC/DC converter family offers efficient regulated DC power for printed circuit board mounting.
Total Output Power (W)
29.7
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
24