UEI25-033-D48P-C

25 Watt, 3.3V, Unipolar Single Output Isolated DC/DC Converter, Wide 36-75V Input Range, 1x1 package, Positive Polarity
UEI25-033-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 0.96 x 1.1 x 0.33
Dimensions (mm) 24.4 x 27.9 x 8.4
Efficiency (%) 89.5
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 7.5
Input Current (mA) 50/600
Isolation (Vdc) 2250
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.2
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Single Output Isolated 25-Watt DC/DC Converters
Series Description The UEI25 series offers high output current (up to 7.5 Amps) in an industry standard 1"x1” open-frame PCB mount package. The UEI25 series delivers fixed DC output voltage up to 25+ Watts for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 25
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
0.96 x 1.1 x 0.33
Dimensions (mm)
24.4 x 27.9 x 8.4
Efficiency (%)
89.5
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
7.5
Input Current (mA)
50/600
Isolation (Vdc)
2250
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.2
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Single Output Isolated 25-Watt DC/DC Converters
Series Description
The UEI25 series offers high output current (up to 7.5 Amps) in an industry standard 1"x1” open-frame PCB mount package. The UEI25 series delivers fixed DC output voltage up to 25+ Watts for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
25
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48