UEI15-120-Q48NM-C

12V, 1.3A, Single Output Isolated 1"x1" DC-DC Converter,18-75V Input Range, Negative Logic, SMT, RoHS
UEI15-120-Q48NM-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.1 x 0.96 x 0.32
Dimensions (mm) 27.9 x 24.4 x 8.1
Efficiency (%) 85
Form Factor 1 x 1
Mounting Type Surface Mount
Output Current (A) 1.3
Input Current (mA) 15/380
Isolation (Vdc) 2250
Line Regulation Max (%) 0.075
Load Regulation Max (%) 0.05
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 85
RoHS 6 Yes
Series Headline 1"x1", Isolated DC-DC Converters
Series Description The UEI15 series offers high output current (up to 5 Amps) in an industry standard 1"x1” open-frame surface mount package. The UEI15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 15.6
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.1 x 0.96 x 0.32
Dimensions (mm)
27.9 x 24.4 x 8.1
Efficiency (%)
85
Form Factor
1 x 1
Mounting Type
Surface Mount
Output Current (A)
1.3
Input Current (mA)
15/380
Isolation (Vdc)
2250
Line Regulation Max (%)
0.075
Load Regulation Max (%)
0.05
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
85
RoHS 6
Yes
Series Headline
1"x1", Isolated DC-DC Converters
Series Description
The UEI15 series offers high output current (up to 5 Amps) in an industry standard 1"x1” open-frame surface mount package. The UEI15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
15.6
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48