UEI15-050-Q12N-C

15 Watt, 5V, Single Output Isolated DC/DC Converter, Wide 9-36V Input Range, 1x1 package, Negative Polarity
UEI15-050-Q12N-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.96 x 1.1 x 0.33
Dimensions (mm) 24.4 x 27.9 x 8.4
Efficiency (%) 87.3
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 3
Input Current (mA) 41/720
Isolation (Vdc) 2000
Line Regulation Max (%) 0.05
Load Regulation Max (%) 0.075
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk) 70
RoHS 6 Yes
Series Headline Isolated Wide Input Range 15-Watt DC/DC Converters
Series Description Featuring a full 15 Watt or greater output in one square inch of board area, the UEI series isolated DC/DC converter family offers effi cient regulated DC power for printed circuit board mounting.
Total Output Power (W) 15
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.96 x 1.1 x 0.33
Dimensions (mm)
24.4 x 27.9 x 8.4
Efficiency (%)
87.3
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
3
Input Current (mA)
41/720
Isolation (Vdc)
2000
Line Regulation Max (%)
0.05
Load Regulation Max (%)
0.075
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk)
70
RoHS 6
Yes
Series Headline
Isolated Wide Input Range 15-Watt DC/DC Converters
Series Description
Featuring a full 15 Watt or greater output in one square inch of board area, the UEI series isolated DC/DC converter family offers effi cient regulated DC power for printed circuit board mounting.
Total Output Power (W)
15
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
24