UEI15-033-Q48N-C

15 Watt, 3.3V, Single Output Isolated DC/DC Converter, Wide 18-75V Input Range, 1x1 package, Negative Polarity
UEI15-033-Q48N-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 0.96 x 1.1 x 0.33
Dimensions (mm) 24.4 x 27.9 x 8.4
Efficiency (%) 88.8
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 5
Input Current (mA) 24/400
Isolation (Vdc) 2250
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.2
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. Q48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated Wide Input Range 15-Watt DC/DC Converters
Series Description Featuring a full 15 Watt or greater output in one square inch of board area, the UEI series isolated DC/DC converter family offers effi cient regulated DC power for printed circuit board mounting.
Total Output Power (W) 16.5
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
0.96 x 1.1 x 0.33
Dimensions (mm)
24.4 x 27.9 x 8.4
Efficiency (%)
88.8
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
5
Input Current (mA)
24/400
Isolation (Vdc)
2250
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.2
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. Q48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated Wide Input Range 15-Watt DC/DC Converters
Series Description
Featuring a full 15 Watt or greater output in one square inch of board area, the UEI series isolated DC/DC converter family offers effi cient regulated DC power for printed circuit board mounting.
Total Output Power (W)
16.5
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48