UEI-12/4.2-Q12P-C

50 Watt, 12V, Single Output Isolated DC/DC Converter, Wide 9-36V Input Range, 1.6x2 package, Positive Polarity
UEI-12/4.2-Q12P-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.50 x 1.90 x 0.38
Dimensions (mm) 38.1 x 48.3 x 9.7
Efficiency (%) 89.5
Form Factor 2 x 1.6
Mounting Type Through Hole
Output Current (A) 4.2
Input Current (mA) 130/2350
Isolation (Vdc) 2000
Line Regulation Max (%) 0.05
Load Regulation Max (%) 0.05
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline 50-60W Isolated Wide-Range DC/DC Converters
Series Description Featuring a full 50-60 Watt output in 2.9 square inches of board area, the UEI series isolated DC/DC converter family offers efficient regulated DC power for printed circuit board mounting.
Total Output Power (W) 50.4
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.50 x 1.90 x 0.38
Dimensions (mm)
38.1 x 48.3 x 9.7
Efficiency (%)
89.5
Form Factor
2 x 1.6
Mounting Type
Through Hole
Output Current (A)
4.2
Input Current (mA)
130/2350
Isolation (Vdc)
2000
Line Regulation Max (%)
0.05
Load Regulation Max (%)
0.05
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
50-60W Isolated Wide-Range DC/DC Converters
Series Description
Featuring a full 50-60 Watt output in 2.9 square inches of board area, the UEI series isolated DC/DC converter family offers efficient regulated DC power for printed circuit board mounting.
Total Output Power (W)
50.4
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24