UEE-5/30-D48P-C

5V, 30A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input Range, Positive Logic, Through-Hole
UEE-5/30-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.42
Dimensions (mm) 58.4 x 22.9 x 10.7
Efficiency (%) 92
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 30a
Input Current (mA) 100/3400
Isolation (Vdc) 2250
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The UEE 150W series offers high output current (up to 45 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UEE 150W series delivers fixed DC output voltages up to 150 Watts (12V @ 12.5A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 150
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.42
Dimensions (mm)
58.4 x 22.9 x 10.7
Efficiency (%)
92
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
30a
Input Current (mA)
100/3400
Isolation (Vdc)
2250
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
80
RoHS 6
Yes
Series Headline
Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description
The UEE 150W series offers high output current (up to 45 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UEE 150W series delivers fixed DC output voltages up to 150 Watts (12V @ 12.5A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
150
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48