UEE-3.3/15-D48P-C

50 Watt, 3.3V Single Output Isolated DC/DC Converter, 36-75V Input Range, 1/8 Brick, Positive polarity
UEE-3.3/15-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.37
Dimensions (mm) 58.4 x 22.9 x 9.4
Efficiency (%) 90
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 15
Input Current (mA) 30/1150
Isolation (Vdc) 2250
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk) 70
RoHS 6 Yes
Series Headline Isolated, High-Density, Eighth-Brick DOSA Low Profi le DC/DC Converters
Series Description The UEE 50W series offers high output current (up to 15 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UEE 50W series delivers fixed DC output voltages up to 50 Watts (3.3V @ 15A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 50
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.37
Dimensions (mm)
58.4 x 22.9 x 9.4
Efficiency (%)
90
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
15
Input Current (mA)
30/1150
Isolation (Vdc)
2250
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.1
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk)
70
RoHS 6
Yes
Series Headline
Isolated, High-Density, Eighth-Brick DOSA Low Profi le DC/DC Converters
Series Description
The UEE 50W series offers high output current (up to 15 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UEE 50W series delivers fixed DC output voltages up to 50 Watts (3.3V @ 15A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
50
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48