ULT-5/5-D48P-C

5V, 5A, Single Output Isolated 1/32 Brick DC/DC Converter, 36-75V Input Range, Positive Polarity, Through-Hole
ULT-5/5-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 0.75 x 0.92 x 0.35
Dimensions (mm) 18.9 x 23.4 x 8.89
Efficiency (%) 89
Form Factor 1/32 Brick
Mounting Type Through Hole
Output Current (A) 5
Input Current (mA) 20/590
Isolation (Vdc) 1500
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.125
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline Thirty-Second-Brick Isolated DC/DC Converters with 2:1 Wide Input Range
Series Description

The ULT Series isolated DC/DC converter represents the next generation converters in a 1/32 brick package. This converter is the “industrystandard” 1/32 brick form factor (0.92" x 0.75" x 0.35"). The product fully complies with RoHS-6 directive.

The thirty-second brick is offered as an open frame module; mounting options include throughhole or surface mount (SMT) pinouts. Typical applications include Optical Networking Equipment, Wireless Base Station applications, Microwave Radio communications, and Telecom and Data Equipment applications.

Modules will supply an output power of 22.5W min. and 30W max. over the input range of 36-75V. The ULT Series also provides a cost effective approach to highly effi cient systems requiring 12V, 5V, and 3.3V voltages, eliminating the requirement for a “Bus Converter” and multiple PoL converters. The ULT family provides basic insulation with 1500Vdc isolation meeting the requirements of EN60950. The ULT series modules are DOSA compatible industry standard 1/32 brick.

Total Output Power (W) 25
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
0.75 x 0.92 x 0.35
Dimensions (mm)
18.9 x 23.4 x 8.89
Efficiency (%)
89
Form Factor
1/32 Brick
Mounting Type
Through Hole
Output Current (A)
5
Input Current (mA)
20/590
Isolation (Vdc)
1500
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.125
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
Thirty-Second-Brick Isolated DC/DC Converters with 2:1 Wide Input Range
Series Description

The ULT Series isolated DC/DC converter represents the next generation converters in a 1/32 brick package. This converter is the “industrystandard” 1/32 brick form factor (0.92" x 0.75" x 0.35"). The product fully complies with RoHS-6 directive.

The thirty-second brick is offered as an open frame module; mounting options include throughhole or surface mount (SMT) pinouts. Typical applications include Optical Networking Equipment, Wireless Base Station applications, Microwave Radio communications, and Telecom and Data Equipment applications.

Modules will supply an output power of 22.5W min. and 30W max. over the input range of 36-75V. The ULT Series also provides a cost effective approach to highly effi cient systems requiring 12V, 5V, and 3.3V voltages, eliminating the requirement for a “Bus Converter” and multiple PoL converters. The ULT family provides basic insulation with 1500Vdc isolation meeting the requirements of EN60950. The ULT series modules are DOSA compatible industry standard 1/32 brick.

Total Output Power (W)
25
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48