UCH-5/20-D24PB-C

5V, 20A, Single Output Isolated DC/DC Converter, Low Profile Half-Brick, Positive polarity, Baseplate installed
UCH-5/20-D24PB-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.4 x 2.28 x 0.5
Dimensions (mm) 61 x 57.9 x 12.7
Efficiency (%) 91
Form Factor 1/2 Brick
Mounting Type Through Hole
Output Current (A) 20
Input Current (mA) 100/4600
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk) 50
RoHS 3, 2015/863 Yes
Series Headline Half-Brick Single Output Isolated DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 100
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2.4 x 2.28 x 0.5
Dimensions (mm)
61 x 57.9 x 12.7
Efficiency (%)
91
Form Factor
1/2 Brick
Mounting Type
Through Hole
Output Current (A)
20
Input Current (mA)
100/4600
Isolation (Vdc)
2250
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk)
50
RoHS 3, 2015/863
Yes
Series Headline
Half-Brick Single Output Isolated DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
100
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
24