TWR-5/1000-15/200-D24A-C

Not Recommended for new design
TWR-5/1000-15/200-D24A-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.375
Dimensions (mm) 25.4 x 50.8 x 9.53
Efficiency (%) 84
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 1
Output Current 2 (A) 0.2
Output Current 3 (A) -0.2
Input Current (mA) 50/572
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 70
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline High-Reliability, 2" x 1", 8-11 W, Triple Output DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 11
Output Voltage 1 (V) 5V
Output Voltage 2 (V) 15
Output Voltage 3 (V) -15
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.375
Dimensions (mm)
25.4 x 50.8 x 9.53
Efficiency (%)
84
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
1
Output Current 2 (A)
0.2
Output Current 3 (A)
-0.2
Input Current (mA)
50/572
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 70
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
High-Reliability, 2" x 1", 8-11 W, Triple Output DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
11
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
15
Output Voltage 3 (V)
-15
Input Voltage Nominal (V)
24