SPM15-033-Q48-C

3.3V, 5A, Single Output Isolated 1"x1" DC-DC Converter, 18-75V Input Range, Through-Hole
SPM15-033-Q48-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.0 x 1.0 x 0.41
Dimensions (mm) 25.4 x 25.4 x 10.41
Efficiency (%) 88.5
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 5
Input Current (mA) 60/7640
Isolation (Vdc) 1600
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline 1"x1", Isolated DC-DC Converters
Series Description The SPM15 series offers high output current (up to 5 Amps) in an industry standard 1"x1” metal package requiring no heat sink for most applications. The SPM15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 16.5
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.0 x 1.0 x 0.41
Dimensions (mm)
25.4 x 25.4 x 10.41
Efficiency (%)
88.5
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
5
Input Current (mA)
60/7640
Isolation (Vdc)
1600
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
1"x1", Isolated DC-DC Converters
Series Description
The SPM15 series offers high output current (up to 5 Amps) in an industry standard 1"x1” metal package requiring no heat sink for most applications. The SPM15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
16.5
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48