SPM15-033-Q12P-C

3.3V, 4.5A, Single Output Isolated 1"x1" DC-DC Converter, 9-36V Input Range, Positive Logic, Through-Hole
SPM15-033-Q12P-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.0 x 1.0 x 0.41
Dimensions (mm) 25.4 x 25.4 x 10.41
Efficiency (%) 89
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 4.5
Input Current (mA) 100/695
Isolation (Vdc) 1600
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline 1"x1", Isolated DC-DC Converters
Series Description The SPM15 series offers high output current (up to 4.5 Amps) in an industry standard 1"x1” metal package requiring no heat sink for most applications. The SPM15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 14.85
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.0 x 1.0 x 0.41
Dimensions (mm)
25.4 x 25.4 x 10.41
Efficiency (%)
89
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
4.5
Input Current (mA)
100/695
Isolation (Vdc)
1600
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
1"x1", Isolated DC-DC Converters
Series Description
The SPM15 series offers high output current (up to 4.5 Amps) in an industry standard 1"x1” metal package requiring no heat sink for most applications. The SPM15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
14.85
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
24