SPC-54/4.4-L12PG-C

240W Isolated DC-DC in a Single-Inline-Package, 11-13.2Vin, 54.2Vout, 4.44A, RoHS
SPC-54/4.4-L12PG-C
Input Voltage Range (V) 11 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 2.60 x 0.69 x 1.25
Dimensions (mm) 66.0 x 17.5 x 31.75
Efficiency (%) 94
Form Factor SIP
Mounting Type Through Hole
Output Current (A) 4.44
Input Current (mA) 300/24500
Isolation (Vdc) 2250
Line Regulation Max (%) 1
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 500
RoHS 6 Yes
Series Headline 240W Isolated DC-DC in a Single-Inline-Package
Series Description The SPC-54/4.4-L12PG-C offers high output current (up to 4.44 Amps) in a Single-Inline-Package. The SPC delivers fixed DC output voltage up to 240 Watts for printed circuit board mounting. Ideal for Power-over-Ethernet and telecom systems.
Total Output Power (W) 240
Output Voltage 1 (V) 54.2V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
11 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
2.60 x 0.69 x 1.25
Dimensions (mm)
66.0 x 17.5 x 31.75
Efficiency (%)
94
Form Factor
SIP
Mounting Type
Through Hole
Output Current (A)
4.44
Input Current (mA)
300/24500
Isolation (Vdc)
2250
Line Regulation Max (%)
1
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
500
RoHS 6
Yes
Series Headline
240W Isolated DC-DC in a Single-Inline-Package
Series Description
The SPC-54/4.4-L12PG-C offers high output current (up to 4.44 Amps) in a Single-Inline-Package. The SPC delivers fixed DC output voltage up to 240 Watts for printed circuit board mounting. Ideal for Power-over-Ethernet and telecom systems.
Total Output Power (W)
240
Output Voltage 1 (V)
54.2V
Input Voltage Nominal (V)
12