RBE-12/20-D48NH-C

240 Watt, 12V Single Output Isolated DC/DC Converter, 36-75V Input Range, 1/8 Brick, Negative logic, Conformal coating
RBE-12/20-D48NH-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.400
Dimensions (mm) 58.4 x 22.9 x 10.16
Efficiency (%) 94.5
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 20
Input Current (mA) 80/5160
Isolation (Vdc) 2250
Line Regulation Max (%) 2
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 85
Quality Meets UL 60950-1, CAN/CSAC22.2 No. 60950-1, IEC60950-1, EN60950-1 safety approvals (2nd Edition) (pending)
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Eighth-Brick 240-Watt Isolated DC/DC Converters
Series Description The RBE series offers high output current (up to 20 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The RBE series delivers fixed DC output voltages up to 240 Watts (12V @ 20A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 240
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.400
Dimensions (mm)
58.4 x 22.9 x 10.16
Efficiency (%)
94.5
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
20
Input Current (mA)
80/5160
Isolation (Vdc)
2250
Line Regulation Max (%)
2
Load Regulation Max (%)
3
Operating Temp. Range (C)
-40 to 85
Quality
Meets UL 60950-1, CAN/CSAC22.2 No. 60950-1, IEC60950-1, EN60950-1 safety approvals (2nd Edition) (pending)
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Eighth-Brick 240-Watt Isolated DC/DC Converters
Series Description
The RBE series offers high output current (up to 20 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The RBE series delivers fixed DC output voltages up to 240 Watts (12V @ 20A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
240
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48