PWR70C

3W, 15V Bipolar Output, High Isolation DC/DC Converter, Shielded Package, Unregulated, 10-18 Input Range, RoHS
PWR70C
Input Voltage Range (V) 10 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 1.125 x 1.125 x 0.410
Dimensions (mm) 28.58 x 28.58 x 10.67
Form Factor 1.125x1.125x0.410
Output Current (A) 0.1
Output Current 2 (A) -0.1
Input Current (mA) 25/150
Isolation (Vdc) 5000
Line Regulation Max (%) 1.08
Operating Temp. Range (C) -55 to 125
Quality Tested incompliance with UL544, VDE750, and CSA C22.2 dielctric withstand requirements.
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline 3 Watt, High Isolation, Unregulated DC/DC Converters
Series Description The PWR70C is a dual-output DC/DC converter designed for general purpose power conversion applications where high efficiency is more important than load regulation. The PWR70C provides a bipolar output voltage approximately equal to the input voltage magnitude. It operates over an input voltage range of 10VDC to 18VDC. Isolation voltage is tested at 5000Vpk. Six-sided shielding suppresses electromagnetic radiation which could disturb sensitive analog measurements or interfere with system timing signals. Input filtering minimizes reflected ripple current. Output ripple voltage and switching transients are reduced by filtering the PWR70C outputs. The PWR70C is tested in compliance with UL544, VDE750, and CSA C22.2 dielectric withstand voltage requirements.
Total Output Power (W) 3
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 15
Input Voltage Range (V)
10 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
1.125 x 1.125 x 0.410
Dimensions (mm)
28.58 x 28.58 x 10.67
Form Factor
1.125x1.125x0.410
Output Current (A)
0.1
Output Current 2 (A)
-0.1
Input Current (mA)
25/150
Isolation (Vdc)
5000
Line Regulation Max (%)
1.08
Operating Temp. Range (C)
-55 to 125
Quality
Tested incompliance with UL544, VDE750, and CSA C22.2 dielctric withstand requirements.
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
3 Watt, High Isolation, Unregulated DC/DC Converters
Series Description
The PWR70C is a dual-output DC/DC converter designed for general purpose power conversion applications where high efficiency is more important than load regulation. The PWR70C provides a bipolar output voltage approximately equal to the input voltage magnitude. It operates over an input voltage range of 10VDC to 18VDC. Isolation voltage is tested at 5000Vpk. Six-sided shielding suppresses electromagnetic radiation which could disturb sensitive analog measurements or interfere with system timing signals. Input filtering minimizes reflected ripple current. Output ripple voltage and switching transients are reduced by filtering the PWR70C outputs. The PWR70C is tested in compliance with UL544, VDE750, and CSA C22.2 dielectric withstand voltage requirements.
Total Output Power (W)
3
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
15