PWR1308AC

12V input, 15V single output, 1.5 Watts Unregulated High Isolation DIP DC/DC Converters
PWR1308AC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.81 x 1.27 x 0.4
Dimensions (mm) 20.5 x 32.3 x 10.2
Efficiency (%) 75
Package Style DIP
Output Current (A) 0.1
Isolation (Vdc) 8000
RoHS 6 Yes
Series Headline 1.5 Watts Unregulated DC/DC Converters
Series Description ROHS COMPLIANT HIGH ISOLATION - 4000V RATING 8000V ISOLATION TEST VOLTAGE BARRIER 100% PRODUCTION TESTED LOW BARRIER CAPACITANCE - 10PF LOW LEAKAGE CURRENT - 2?A MAX 24-PIN DIP PACKAGE INTERNAL FILTERING
Total Output Power (W) 1.5
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.81 x 1.27 x 0.4
Dimensions (mm)
20.5 x 32.3 x 10.2
Efficiency (%)
75
Package Style
DIP
Output Current (A)
0.1
Isolation (Vdc)
8000
RoHS 6
Yes
Series Headline
1.5 Watts Unregulated DC/DC Converters
Series Description
ROHS COMPLIANT HIGH ISOLATION - 4000V RATING 8000V ISOLATION TEST VOLTAGE BARRIER 100% PRODUCTION TESTED LOW BARRIER CAPACITANCE - 10PF LOW LEAKAGE CURRENT - 2?A MAX 24-PIN DIP PACKAGE INTERNAL FILTERING
Total Output Power (W)
1.5
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
12