Isolated

- Single, dual, triple, and quad output from 0.25 to 1000 Watts.
- Package styles include low power, encapsulated SIP, DIP, and SMD.
- Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
- Ratings from 0.25W to 1000W; 0.02 to 100A; 2.5 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.
- UVQ-18/5.6-D24P-C
- 18V, 5.6A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-36V Input Ra ...details
Output Power (W)
100.8
Form Factor
1/4 Brick
Input Range (V)
18 to 36
Output Voltage 1 (V)
18
Output Current 1 (A)
5.6
Efficiency (%)
89.5
Operating Temp. Range (C)
-40 to 85
Status


- UVQ-18/5.6-D24N-C
- 18V, 5.6A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-36V Input Ra ...details
Output Power (W)
100.8
Form Factor
1/4 Brick
Input Range (V)
18 to 36
Output Voltage 1 (V)
18
Output Current 1 (A)
5.6
Efficiency (%)
89.5
Operating Temp. Range (C)
-40 to 85
Status


- UVQ-18/5.6-D24NB-C
- 18V, 5.6A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-36V Input Ra ...details
Output Power (W)
100.8
Form Factor
1/4 Brick
Input Range (V)
18 to 36
Output Voltage 1 (V)
18
Output Current 1 (A)
5.6
Efficiency (%)
89.5
Operating Temp. Range (C)
-40 to 85
Status


- UVQ-18/5.6-D24PB-C
- 18V, 5.6A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-36V Input Ra ...details
Output Power (W)
100.8
Form Factor
1/4 Brick
Input Range (V)
18 to 36
Output Voltage 1 (V)
18
Output Current 1 (A)
5.6
Efficiency (%)
89.5
Operating Temp. Range (C)
-40 to 85
Status


- MGJ6T24F24MC
- 24V/24V, 62.5mA/125mA, Isolated 6W Triple Output DC-DC Converter 5.7kVDC, 18 ...details
Output Power (W)
6
Input Range (V)
18 to 36
Output Voltage 1 (V)
24
Output Current 1 (A)
0.0625
Output Voltage 2 (V)
24
Output Current 2 (A)
0.0625
Output Voltage 3 (V)
24
Output Current 3 (A)
0.125
Efficiency (%)
85
Operating Temp. Range (C)
-40 to 105
Status


Output Power (W)
2
Input Range (V)
18 to 36
Output Voltage 1 (V)
15
Output Current 1 (A)
0.134
Efficiency (%)
83
Operating Temp. Range (C)
-40 to 85
Status


Output Power (W)
2
Input Range (V)
36 to 72
Output Voltage 1 (V)
15
Output Current 1 (A)
0.134
Efficiency (%)
82
Operating Temp. Range (C)
-40 to 85
Status


Output Power (W)
2
Input Range (V)
9 to 18
Output Voltage 1 (V)
15
Output Current 1 (A)
0.134
Efficiency (%)
81
Operating Temp. Range (C)
-40 to 85
Status


- MGJ6T05F24MC
- 24V/24V, 62.5mA/125mA, Isolated 6W Triple Output DC-DC Converter 5.7kVDC, 4. ...details
Output Power (W)
6
Input Range (V)
4.5 to 9
Output Voltage 1 (V)
24
Output Current 1 (A)
0.0625
Output Voltage 2 (V)
24
Output Current 2 (A)
0.0625
Output Voltage 3 (V)
24
Output Current 3 (A)
0.125
Efficiency (%)
80
Operating Temp. Range (C)
-40 to 105
Status


- MGJ6T12F24MC
- 24V/24V, 62.5mA/125mA, Isolated 6W Triple Output DC-DC Converter 5.7kVDC, 9- ...details
Output Power (W)
6
Input Range (V)
9 to 18
Output Voltage 1 (V)
24
Output Current 1 (A)
0.0625
Output Voltage 2 (V)
24
Output Current 2 (A)
0.0625
Output Voltage 3 (V)
24
Output Current 3 (A)
0.125
Efficiency (%)
80
Operating Temp. Range (C)
-40 to 105
Status


Output Power (W)
2
Input Range (V)
4.5 to 9
Output Voltage 1 (V)
15
Output Current 1 (A)
0.134
Efficiency (%)
73
Operating Temp. Range (C)
-40 to 85
Status

