Isolated

- Single, dual, triple, and quad output from 0.25 to 1000 Watts.
- Package styles include low power, encapsulated SIP, DIP, and SMD.
- Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
- Ratings from 0.25W to 1000W; 0.02 to 100A; 2.5 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.
Output Power (W)
144
Form Factor
1/8 Brick
Input Range (V)
36 to 75
Output Voltage 1 (V)
12
Output Current 1 (A)
12
Efficiency (%)
92.5
Operating Temp. Range (C)
-40 to 85
Status


Output Power (W)
144
Form Factor
1/8 Brick
Input Range (V)
36 to 75
Output Voltage 1 (V)
12
Output Current 1 (A)
12
Efficiency (%)
92.5
Operating Temp. Range (C)
-40 to 85
Status


- MYBTA00512ABT
- The MYBTA00512ABT is an isolated, regulated, Thirty-Second Brick DC-DC conve ...details
Output Power (W)
60
Form Factor
SMD
Input Range (V)
36 to 75
Output Voltage 1 (V)
5
Output Voltage 1 (V) Programmable / Range
4.85 to 5.15
Output Current 1 (A)
12
Efficiency (%)
92
Operating Temp. Range (C)
-40 to 85
Status


- MYBSP0055AABFT
- MYBSP0055AABFT is isolated DC-DC converter for PoE with PD controller for at ...details
Output Power (W)
25.5
Form Factor
SMD
Input Range (V)
37 to 57
Output Voltage 1 (V)
5
Output Current 1 (A)
5.1
Efficiency (%)
90.5
Operating Temp. Range (C)
-40 to 85
Status


- MYBSP0055AABF
- The MYBSP Series is an isolated, regulated, DC-DC convertor for PoE+ PD that ...details
Output Power (W)
25.5
Form Factor
SMD
Input Range (V)
42.5 to 57
Output Voltage 1 (V)
5
Output Current 1 (A)
5.1
Efficiency (%)
90.5
Operating Temp. Range (C)
-40 to 85
Status