Isolated

Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, triple, and quad output from 0.25 to 1000 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 1000W; 0.02 to 100A; 2.5 to 54V.

If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

14 Items
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
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
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
1.5
Input Range (V)
13.5 to 16.5
Output Voltage 1 (V)
15
Output Current 1 (A)
0.05
Output Voltage 2 (V)
-15
Output Current 2 (A)
-0.05
Efficiency (%)
75
Status
Recommended
In Production

Output Power (W)
1.5
Input Range (V)
10.8 to 13.2
Output Voltage 1 (V)
15
Output Current 1 (A)
0.05
Output Voltage 2 (V)
-15
Output Current 2 (A)
-0.05
Efficiency (%)
75
Status
Recommended
In Production

Output Power (W)
1
Input Range (V)
10.8 to 13.2
Output Voltage 1 (V)
15
Output Current 1 (A)
0.05
Output Voltage 2 (V)
-5
Output Current 2 (A)
0.05
Efficiency (%)
71.5
Operating Temp. Range (C)
-40 to 105
Status
Recommended
In Production

Output Power (W)
0.25
Input Range (V)
10.8 to 13.2
Output Voltage 1 (V)
5
Output Current 1 (A)
0.05
Efficiency (%)
70
Operating Temp. Range (C)
0 to 70
Status
Recommended
In Production

Output Power (W)
0.25
Input Range (V)
4.5 to 5.5
Output Voltage 1 (V)
5
Output Current 1 (A)
0.05
Efficiency (%)
70
Operating Temp. Range (C)
0 to 70
Status
Recommended
In Production

Output Power (W)
0.25
Input Range (V)
4.5 to 5.5
Output Voltage 1 (V)
5
Output Current 1 (A)
0.05
Efficiency (%)
70
Operating Temp. Range (C)
0 to 70
Status
Recommended
In Production

Output Power (W)
0.25
Input Range (V)
2.97 to 3.63
Output Voltage 1 (V)
5
Output Current 1 (A)
0.05
Efficiency (%)
70
Operating Temp. Range (C)
0 to 70
Status
Recommended
In Production

Output Power (W)
1
Input Range (V)
13.5 to 16.5
Output Voltage 1 (V)
15
Output Current 1 (A)
0.05
Output Voltage 2 (V)
-5
Output Current 2 (A)
0.05
Efficiency (%)
69
Operating Temp. Range (C)
-40 to 105
Status
Recommended
In Production

Output Power (W)
1
Input Range (V)
21.6 to 26.4
Output Voltage 1 (V)
15
Output Current 1 (A)
0.05
Output Voltage 2 (V)
-5
Output Current 2 (A)
0.05
Efficiency (%)
64
Operating Temp. Range (C)
-40 to 105
Status
Recommended
In Production

Output Power (W)
1
Input Range (V)
4.5 to 5.5
Output Voltage 1 (V)
15
Output Current 1 (A)
0.05
Output Voltage 2 (V)
-5
Output Current 2 (A)
0.05
Efficiency (%)
63.5
Operating Temp. Range (C)
-40 to 105
Status
Recommended
In Production

14 Items
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
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.
Set Ascending Direction
Filter By  
  1. Output Current (A) 0.05
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
  1. Output Current (A) 0.05