PQC250-30

250W 3" x 5" Convection Cooled AC-DC Power Supply with 90-264Vac input, 30Vdc output, 5Vstandby
PQC250-30
Total Output Power (W) 250
Form Factor 3 x 5
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 30V
Output Voltage 2 (V) 5
Efficiency (%) 94
Operating Temp. Range (C) -10 to 70
Design Origin Murata Power Solutions
Dimensions (inch) 3 x 5 x 1.4
Dimensions (mm) 76.2 x 127 x 35.2
Output Current (A) 13.8
Output Current 2 (A) 11.1
PARD (typical) 120
Quality Safety – Medical Standards2 x MOPP (Primary-Secondary): IEC60601-1 (Ed. 3) – CB Cert and Report ANSI/AAMI ES60601-1 (2005+C1:09+A2:10) (Designed to comply with IEC60601-1-2 4th Edition EMC Standard Requirements); CAN/CSA 22.2 No. 60601-1 (2008) 3rd Edition; EN60601-1:2006+CORR:2010. Safety – ITE, Audio/Video & Consumer Standards: IEC/EN/UL/CSA 60950-1, IEC/EN/UL/CSA 60335-1 (CB Report & Certificate), CE Marking per LVD.
RoHS 6 Yes
Series Headline 250W 3" x 5" Convection Cooled AC-DC Power Supply
Series Description The PQC250 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency and low power dissipation in both operational and standby operation in a compact 3.0" x 5.0" x 1.40" package. Designed for medical, computing, communications, telecom, industrial, consumer, and other OEM applications, deployable in 1U customer systems. All models offer universal AC input capability with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.
Total Output Power (W)
250
Form Factor
3 x 5
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
30V
Output Voltage 2 (V)
5
Efficiency (%)
94
Operating Temp. Range (C)
-10 to 70
Design Origin
Murata Power Solutions
Dimensions (inch)
3 x 5 x 1.4
Dimensions (mm)
76.2 x 127 x 35.2
Output Current (A)
13.8
Output Current 2 (A)
11.1
PARD (typical)
120
Quality
Safety – Medical Standards2 x MOPP (Primary-Secondary): IEC60601-1 (Ed. 3) – CB Cert and Report ANSI/AAMI ES60601-1 (2005+C1:09+A2:10) (Designed to comply with IEC60601-1-2 4th Edition EMC Standard Requirements); CAN/CSA 22.2 No. 60601-1 (2008) 3rd Edition; EN60601-1:2006+CORR:2010. Safety – ITE, Audio/Video & Consumer Standards: IEC/EN/UL/CSA 60950-1, IEC/EN/UL/CSA 60335-1 (CB Report & Certificate), CE Marking per LVD.
RoHS 6
Yes
Series Headline
250W 3" x 5" Convection Cooled AC-DC Power Supply
Series Description
The PQC250 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency and low power dissipation in both operational and standby operation in a compact 3.0" x 5.0" x 1.40" package. Designed for medical, computing, communications, telecom, industrial, consumer, and other OEM applications, deployable in 1U customer systems. All models offer universal AC input capability with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.