PAQ-29/5-D48PB-C

29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Range, Positive Logic, Baseplate, Through-Hole
PAQ-29/5-D48PB-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.3 x 0.5
Dimensions (mm) 36.8 x 58.4 x 12.7
Efficiency (%) 92.5
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 5
Input Current (mA) 85/3360
Isolation (Vdc) 2250
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Quarter-brick, DOSA-Compatible, Isolated DC-DC Converters
Series Description The PAQ series offers high output current (up to 5 Amps) in an industry standard quarter brick package requiring no heat sink for most applications. The PAQ series delivers fixed DC output voltage up to 149 Watts (29.8V @ 5A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 149
Output Voltage 1 (V) 29.8V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.45 x 2.3 x 0.5
Dimensions (mm)
36.8 x 58.4 x 12.7
Efficiency (%)
92.5
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
5
Input Current (mA)
85/3360
Isolation (Vdc)
2250
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Quarter-brick, DOSA-Compatible, Isolated DC-DC Converters
Series Description
The PAQ series offers high output current (up to 5 Amps) in an industry standard quarter brick package requiring no heat sink for most applications. The PAQ series delivers fixed DC output voltage up to 149 Watts (29.8V @ 5A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
149
Output Voltage 1 (V)
29.8V
Input Voltage Nominal (V)
48