Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 350W
Vin(V) 18V to 36V
Vin(V)typ 24V
Vout(V) 28V
Vout(V)typ 28V
LineRegulation (%) 0.125%
LoadRegulation (%) 0.25%
Isolation Voltage (V) 2250V
Efficiency (%) 92.5%
Size(mm)W 58.42mm
Size(mm)L 60.96mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 12.5A
Form 1/2 Brick
Package DIP
Productseries PAH
Product Series Features Isolated, 350 Watt, Half-Brick DC-DC Converter
Safety Approval UL/IEC/EN60950 safety approvals.
Brand Murata Power Solutions

Murata Icon X Features

28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 18-36V Input Range, Baseplate, Through-Hole, Positive Logic

Download a PDF file of this page

Details