PAE-29/3-D48NB-C

29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input Range, Negative Logic, Baseplate, Through-Hole
PAE-29/3-D48NB-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.90 x 0.49
Dimensions (mm) 58.4 x 22.9 x 12.4
Efficiency (%) 92.5
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 3.3
Input Current (mA) 12/2210
Isolation (Vdc) 1500
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 65
RoHS 6 Yes
Series Headline Eighth-brick, Isolated DC/DC Converters
Series Description The PAE series offers high output current (up to 3.3 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The PAE series delivers fixed DC output voltage up to 98 Watts (29.8V @ 3.3A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for power amplifier and wireless telecom systems.
Total Output Power (W) 98
Output Voltage 1 (V) 29.8V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.90 x 0.49
Dimensions (mm)
58.4 x 22.9 x 12.4
Efficiency (%)
92.5
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
3.3
Input Current (mA)
12/2210
Isolation (Vdc)
1500
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
65
RoHS 6
Yes
Series Headline
Eighth-brick, Isolated DC/DC Converters
Series Description
The PAE series offers high output current (up to 3.3 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The PAE series delivers fixed DC output voltage up to 98 Watts (29.8V @ 3.3A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for power amplifier and wireless telecom systems.
Total Output Power (W)
98
Output Voltage 1 (V)
29.8V
Input Voltage Nominal (V)
48