OKY2-T/60-W12NA-C

SMD, 4.5-14Vin, 0.7-2.0Vout, 60A, Negative Logic, Parallel operation up to 3 units, SYNC/CLKOUT function, RoHS 6
OKY2-T/60-W12NA-C
Input Voltage Range (V) 4.5 to 14
Design Origin Murata
Dimensions (inch) 1.3 x 0.9 x 0.38
Dimensions (mm) 33.0 x 22.9 x 9.6
Efficiency (%) 87.5
Mounting Type Surface Mount
Output Current (A) 60
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
RoHS 6 Yes
Series Headline 60A Non-isolated PoL in a SMD package
Series Description 60A Non-isolated PoL in a SMD package with an input voltage range of 4.5 to 14V and programmable output voltage from 0.7-2.0Vdc.
Total Output Power (W) 120
Output Voltage 1 (V) Programmable / Range 0.7 to 2.0
Input Voltage Range (V)
4.5 to 14
Design Origin
Murata
Dimensions (inch)
1.3 x 0.9 x 0.38
Dimensions (mm)
33.0 x 22.9 x 9.6
Efficiency (%)
87.5
Mounting Type
Surface Mount
Output Current (A)
60
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
RoHS 6
Yes
Series Headline
60A Non-isolated PoL in a SMD package
Series Description
60A Non-isolated PoL in a SMD package with an input voltage range of 4.5 to 14V and programmable output voltage from 0.7-2.0Vdc.
Total Output Power (W)
120
Output Voltage 1 (V) Programmable / Range
0.7 to 2.0