OKY-T/5-D12N-C

5A, 12V Input Non-Isolated DC/DC Converter, Wide-Output Adjust, SMT, 8.3-14Vin, 0.75 to 5.5Vout, Negative on/off control
OKY-T/5-D12N-C
Input Voltage Range (V) 8.3 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.47 x 0.82 x 0.28
Dimensions (mm) 11.9 x 20.8 x 7.1
Efficiency (%) 93
Form Factor SMT
Mounting Type Surface Mount
Package Style SMT
Output Current (A) 5
Input Current (mA) 80/2240
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Adjustable Output 3 and 5-Amp DOSA-SMT DC/DC Converters
Series Description The OKY-T/5-W5 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 2.4 to 5.5 Volts DC. Power output is 25 watts. Output voltage range of 0.75 to 3.63V.
Total Output Power (W) 25
Output Voltage 1 (V) Programmable / Range 0.75 to 5.5
Output Voltage 1 (V) 0.8V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
8.3 to 14
Design Origin
Murata Power Solutions
Dimensions (inch)
0.47 x 0.82 x 0.28
Dimensions (mm)
11.9 x 20.8 x 7.1
Efficiency (%)
93
Form Factor
SMT
Mounting Type
Surface Mount
Package Style
SMT
Output Current (A)
5
Input Current (mA)
80/2240
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
25
RoHS 6
Yes
Series Headline
Adjustable Output 3 and 5-Amp DOSA-SMT DC/DC Converters
Series Description
The OKY-T/5-W5 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 2.4 to 5.5 Volts DC. Power output is 25 watts. Output voltage range of 0.75 to 3.63V.
Total Output Power (W)
25
Output Voltage 1 (V) Programmable / Range
0.75 to 5.5
Output Voltage 1 (V)
0.8V
Input Voltage Nominal (V)
12